Application | 1) Ethernet 10BASE-T, 100BASE-T (Fast Ethernet), and 1000BASE-T (Gigabit Ethernet) 2) 155 Mb/s ATM, 622 Mb/s ATM, 1.2 Gb/s ATM 3) Token Ring 4/16 4) Voice over internet protocol (VoIP) |
Product Type | Patch Cord |
Conductor Gauge (AWG) | 24 |
Conductor Gauge (kcmil) | 0.4 |
Performance Level | Category 6 |
Conductor Type | Stranded |
Cable Construction | U/UTP |
Patch Cord Type | Unshielded |
Connector 1 Type | Modular Plug |
Connector 2 Type | Modular Plug |
Overall Length (ft.) | 14 |
Sub Brand | NetKey® |
Nominal Cable Outside Diameter (In.) | 0.23 |
Wiring Scheme | T568B |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°F) | 158 |
Boot Color | Clear |
Color | Blue |
Flammability Rating | CM |
Standards Met | Exceeds ANSI/TIA-568.2-D Category 6 and ISO 11801 Class E channel requirements at swept frequencies up to 250 MHz; Meets ANSI/TIA-568.2-D and ISO 11801 Category 6 component requirements at swept frequencies up to 250 MHz; Complies with ANSI/TIA-1096-A; Meets IEC 60603-7; Supports IEEE 802.3af/802.3at and 802.3bt type 3 and type 4 PoE applications; cULus Listed; UL 1863 and CAN/CSA-C22.2 (UL File E129886); RoHS Compliant |
IEC Variant | 60603-7 |
PoE Compatibility | PoE/PoE+/PoE++ |
Plug Type | 8 Position |
RapidID™ Enabled | No |
Part Features | 100% performance tested, Patented tangle free latch, Slender strain relief boot, Identification and Variety of color and lengths available |
UPC | 07498305550 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0351 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3514 |
Specification Sheets | NetKey Category 6 UTP Patch Cords - COSP564 | English | |
Part Drawings | Netkey Category 6 Patch Cord NKNK6PCXXXY--ENG | English | |
Brochures | Copper Cabling Systems - COCB29 | English | |
Brochures Non Product | Network Infrastructure - Sustainability Brochure _ CPCB263-SA-ENG | English | |
Certifications | ETL Cat6 Netkey Patch Cord Report of Test Certificate (TIA) | English | |
Certifications | ETL Cat6 Netkey Patch Cord Report of Test Certificate (ISO) | English | |
Flyers | Category 6 UTP Guaranteed Headroom Platform North America | English |