NK6PC1.5MYLY

NetKey Category 6 Patch Cord

Netkey copper patch cord, category 6, 1.5 meters, black UTP cable

Specifications

Conductor Gauge (AWG)

Standard 24 AWG

Conductor Gauge (kcmil)

NA

Performance Level

Category 6

Overall Length (In.)

NA

Overall Length (ft.)

4.92

Overall Length (m)

1.5

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Wiring Scheme

T568B

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

NA

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

NA

Minimum Storage Temperature (°F)

NA

Boot Color

Clear

Color

Yellow

Sub Brand

NetKey

Flammability Rating

CM

Standards Met

PoE, PoE+

Product Type

NetKey Category 6 Patch Cord

Termination End 1

Modular Plug

Termination End 2

Modular Plug

Cable Length (In.)

60

Cable Length (ft.)

4.92

Cable Length (mm)

1500

Part Features

100% performance tested, Patented tangle free latch, Slender strain relief boot, Identification and Variety of color and lengths available

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Measurement System

Meters (Rest of World)

Packaging Details

UPC

07498375351

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0170

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1703

Resources

Flyers

Category 6 UTP Guaranteed Headroom Platform North America

US English

Line Cards

NetKey Line Card - Vietnamese

US English

Line Cards

NetKey Line Card - ASEAN

US English

Data Sheets

NetKey Category 6 Patch Cords Data Sheet: NKDS31

US English

Certifications

ETL Cat6 Netkey Patch Cord Report of Test Certificate (TIA)

US English

Certifications

ETL Cat6 Netkey Patch Cord Report of Test Certificate (ISO)

US English

Related Products