globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

One Pair Pan-Punch 110 Patch Cord Assembly, 3 Feet.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Application Used in both voice networks and data local area networks designed for use with unshielded twisted pair copper wire and cable.
Product Type Patch Cord Assembly
Conductor Gauge (AWG) 24
Conductor Gauge (kcmil) 0.4
Performance Level Category 3
Conductor Type Stranded
Cable Construction U/UTP
Patch Cord Type Unshielded
Plug Housing Material Polycarbonate
Overall Length (ft.) 3
Sub Brand Pan-Punch®
Color International Gray
Standards Met ANSI/TIA-568-C.2 Category 5e and IEC 60352-4; RoHS Compliant
IEC Variant 60352-4
Plug Type 8 Position
Part Features Deeper cable channel in the base, Rounded edges on jumper trough, Field terminable patch cord connector, Metal contact retention in connecting block, Legs are molded as part of the base, Base has TIP colors on wire strip and Connecting block has RING colors for wiring identification

Packaging Detail

UPC 07498305667
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0175
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.1755

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}