1-pair 110 connector on each end. Meets Category 3 performance requirements, 4 Feet.
Application | (1) Telecommunications closets and main distribution frames(2) Voice networks and data local area networks designed for use with unshielded twisted pair copper wire and cable(3) Jobs as small as 100-pair |
Product Type | Patch Cord Assembly |
Performance Level | Category 5e |
Conductor Type | Stranded |
Cable Construction | U/UTP |
Patch Cord Type | Unshielded |
Overall Length (ft.) | 4 |
Sub Brand | Pan-Punch® |
Color | Green |
Standards Met | Exceeds ANSI/TIA-568-C.2 Category 5e standard, meets IEC 60352-4 requirements, RoHS Compliant |
IEC Variant | 60352-4 |
Part Features | Deeper cable channel in the base, Rounded edges on jumper trough, Field terminable patch cord connector, Metal contact retention in connecting block, Legs are molded as part of the base, Base has TIP colors on wire strip and Connecting block has RING colors for wiring identification |
UPC | 07498305669 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Part Drawings | Category 3 110 Patch Cord COP110PC1IGXY--ENG | English |