One Pair Pan-Punch 110 Patch Cord Assembly, International Gray, 1 meter.
Application | (1) Telecommunications closets and main distribution frames(2) Voice networks and data local area networks designed for use with unshielded twisted pair copper wire and cable(3) Jobs as small as 100-pair |
Product Type | Patch Cord Assembly |
Sub Brand | Pan-Punch® |
Performance Level | Category 5e |
Conductor Type | Stranded |
Cable Construction | U/UTP |
Patch Cord Type | Unshielded |
Connector 1 Type | 1-Pair 110 Connector |
Connector 2 Type | 1-Pair 110 Connector |
Overall Length (m) | 1 |
Color | Green |
Standards Met | Exceeds ANSI/TIA-568-C.2 Category 5e standard, meets IEC 60352-4 requirements, RoHS Compliant |
IEC Variant | 60352-4 |
Part Features | Deeper cable channel in the base, Rounded edges on jumper trough, Field terminable patch cord connector, Metal contact retention in connecting block, Legs are molded as part of the base, Base has TIP colors on wire strip and Connecting block has RING colors for wiring identification |
UPC | 07498305681 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Part Drawings | 110 To RJ45 One Pair Patch Cord COP110PC1XXDXMY--ENG | English |