P110PC4IG1.5MY

Category 5e Patch Cord Assembly

Four Pair Pan-Punch 110 Patch Cord Assembly

Specifications

Performance Level

Category 5e

Note

P110PC4IG.5MY replaces P110PC4IG.5M

Overall Length (ft.)

4.92

Overall Length (m)

1.5

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Storage Temperature (°C)

NA

Maximum Storage Temperature (°F)

NA

Minimum Storage Temperature (°C)

NA

Minimum Storage Temperature (°F)

NA

Standards Met

ANSI/TIA-568-C.2 Category 5e and IEC 60352-4,

Length (ft.)

4.92

Application

Used in both voice networks and data local area networks designed for use with unshielded twisted pair copper wire and cable.

CE Compliant

Yes

Cable Type

U/UTP

Part Features

Deeper cable channel in the base, Rounded edges on jumper trough, Field terminable patch cord connector, Metal contact retention in connecting block, Legs are molded as part of the base, Base has TIP colors on wire strip and Connecting block has RING colors for wiring identification

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498305719

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0273

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2728

Resources

Part Drawings

Category 5e 110 Patch Cord COP110PC4IGXMY--ENG

US English

Specification Sheets

Pan-Punch 110 Punchdown System Spec Sheet: WW-COSP123

US English

Related Products