P110PC4IG2Y

Category 5e Patch Cord Assembly

4-pair 110 connector on each end. Meets Category 5e performance requirements.

Specifications

Note

P110PC4IG2MY replaces P110PC4IG2M

Performance Level

Category 5e

Length (ft.)

2

Length (m)

0.61

Application

Used in both voice networks and data local area networks designed for use with unshielded twisted pair copper wire and cable.

Cable Type

U/UTP

Part Features

Deeper cable channel in the base, Rounded edges on jumper trough, Field terminable patch cord connector, Metal contact retention in connecting block, Legs are molded as part of the base, Base has TIP colors on wire strip and Connecting block has RING colors for wiring identification

Standards

ANSI/TIA-568-C.2 Category 5e and IEC 60352-4,

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498305733

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Catalog Cut Sheets

P110PC1IG2Y Product Page

US English

Part Drawings

Category 5e 110 Patch Cord COP110PC4IGXMY--ENG

US English

Specification Sheets

Pan-Punch 110 Punchdown System Spec Sheet: WW-COSP123

US English

Related Products