4-pair 110 connector on each end. Meets Category 5e performance requirements. 4 ft.
Application | Used in both voice networks and data local area networks designed for use with unshielded twisted pair copper wire and cable. |
Product Type | Patch Cord |
Performance Level | Category 5e |
Conductor Type | Stranded |
Cable Construction | U/UTP |
Patch Cord Type | Unshielded |
Connector 1 Type | 4-Pair 110 Connector |
Overall Length (ft.) | 4 |
Sub Brand | Pan-Punch® |
Color | International Gray |
Standards Met | Exceeds all channel and component requirements of ANSI/TIA-568-C.2 Category 5e standard; Meets IEC 60352-4 requirements; IDC connection per TIA-568 requirements; RoHS Compliant |
IEC Variant | 60352-4 |
Part Features | Deeper cable channel in the base, Rounded edges on jumper trough, Field terminable patch cord connector, Metal contact retention in connecting block, Legs are molded as part of the base, Base has TIP colors on wire strip and Connecting block has RING colors for wiring identification |
UPC | 07498305745 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0158 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1583 |
Part Drawings | Category 5e 110 Patch Cord COP110PC4IGXMY--ENG | English |