4-pair 110 connector to Pan-Plug®® RJ45 modular plug - T568B wired. Meets Category 5e performance requirements. 6 ft.
Application | Allow the design of secure, modular, end-to-end connectivity for communication and computing elements from the data center to the workstation |
Product Type | Patch Cord Assembly |
Performance Level | Category 5e |
Conductor Type | Stranded |
Cable Construction | U/UTP |
Patch Cord Type | Unshielded |
Plug Housing Material | Polycarbonate |
Connector 1 Type | 4-Pair 110 Connector |
Overall Length (ft.) | 6 |
Sub Brand | Pan-Punch® |
Wiring Scheme | T568B |
Color | International Gray |
Standards Met | Exceeds all channel and component requirements of ANSI/TIA-568-C.2 Category 5e standard; Meets IEC 60352-4 requirements; CE Compliant; RoHS Compliant |
IEC Variant | 60352-4 |
Plug Type | 8 Position |
Part Features | Deeper cable channel in the base, Rounded edges on jumper trough, Field terminable patch cord connector, Metal contact retention in connecting block, Legs are molded as part of the base, Base has TIP colors on wire strip and Connecting block has RING colors for wiring identification |
UPC | 07498305756 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0265 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2654 |
Specification Sheets | Pan-Punch® 110 Punchdown System Spec Sheet COSP540 | English | |
Part Drawings | Pan-Punch 110 Patch Cord Assembly COP110PC4IGXBY--ENG | English |