PVQ-BIU6C20BU

PanView iQ Patch Cord

Category 6 UTP interconnect patch cord for use with PanView iQ™ Patch Panel, Communications (CM) rated, 20.00 ft, Blue.

Specifications

Conductor Gauge (kcmil)

NA

Performance Level

Category 6

Overall Length (In.)

NA

Overall Length (ft.)

20

Overall Length (m)

6.1

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Storage Temperature (°C)

NA

Maximum Storage Temperature (°F)

NA

Minimum Storage Temperature (°C)

NA

Minimum Storage Temperature (°F)

NA

Color

Blue

Sub Brand

PanView iQ

Flammability Rating

CM

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Product Type

PanView iQ Patch Cord

Length (ft.)

20.00

CE Compliant

Yes

Cable Color

Blue

Cable Type

U/UTP

Conductor Material

Copper

Part Features

Switch/server port detection, 100% performance tested, integral pair manager, slender strain relief boot, patented tangle free latch, ninth conductor continuity and a variety of cable colors and lengths

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Measurement System

Feet (USA Only)

Packaging Details

UPC

07498310803

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0746

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7461

Resources

Brochures

Physical Infrastructure Managmenet PanView iQ (PViQ) System Hardware: PVCB25--SA-ENG

US English

Specification Sheets

PViQ Interconnect Patch Cords Spec Sheet: D-PVSP73--WW-ENG

US English

Part Drawings

Part Drawing, PVQ-BIU6xx.pdf

US English

Related Products