PVQ-EUSDC10BU

Copper Patch Cord

10Gig™ UTP Enhanced Interconnect Patch Cord for use with PViQ™ Patch Panel, CM rated, 10.00 ft, Blue.

Specifications

Performance Level

Category 6A

Overall Length (ft.)

10

Overall Length (m)

3

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Storage Temperature (°C)

NA

Maximum Storage Temperature (°F)

NA

Minimum Storage Temperature (°C)

NA

Minimum Storage Temperature (°F)

NA

Flammability Rating

CM

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

CE Compliant

Yes

Cable Color

Blue

Cable Type

U/UTP

Conductor Material

Copper

Length (ft.)

10.00

Part Features

100% performance tested, integral pair manager, slender strain relief boot, patented tangle free latch, ninth conductor continuity and led indicator and switch

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364223

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0535

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.5354

Resources

Part Drawings

PVIQ Cat6A-SD Enhanced Interconnect Patch Cord UTP CM PVPVQ-EUSDCXXXX--ENG

US English

Brochures

Physical Infrastructure Managmenet PanView iQ (PViQ) System Hardware: PVCB25--SA-ENG

US English

Specification Sheets

PanView iQ (PViQ) Interconnect Patch Cords - Enhanced: PVSP92--WW-ENG

US English

Related Products