PVQ-EUSDC12BU

Copper Patch Cord

10Gig™ UTP Enhanced Interconnect Patch Cord for use with PViQ™ Patch Panel, CM rated, 12.00 ft, Blue.

Specifications

Conductor Gauge (kcmil)

NA

Performance Level

Category 6A

Overall Length (In.)

NA

Overall Length (ft.)

12

Overall Length (m)

3.7

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Storage Temperature (°C)

NA

Maximum Storage Temperature (°F)

NA

Minimum Storage Temperature (°C)

NA

Minimum Storage Temperature (°F)

NA

Color

Blue

Sub Brand

PanView iQ

Flammability Rating

CM

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Product Type

Copper Patch Cord

CE Compliant

Yes

Cable Color

Blue

Cable Type

U/UTP

Conductor Material

Copper

Length (ft.)

12.00

Part Features

100% performance tested, integral pair manager, slender strain relief boot, patented tangle free latch, ninth conductor continuity and led indicator and switch

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364210

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0535

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.5354

Resources

Part Drawings

PVIQ Cat6A-SD Enhanced Interconnect Patch Cord UTP CM PVPVQ-EUSDCXXXX--ENG

US English

Specification Sheets

PanView iQ (PViQ) Interconnect Patch Cords - Enhanced: PVSP92--WW-ENG

US English

Brochures

Physical Infrastructure Managmenet PanView iQ (PViQ) System Hardware: PVCB25--SA-ENG

US English

Related Products