BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

10Gig™ UTP Enhanced Interconnect Patch Cord for use with PViQ™ Patch Panel, CM rated, 15.0 m, White.

Specifications

Product Type Patch Cord
Application Provide continuous real-time patch field monitoring and visibility of physical infrastructure connectivity for enhanced system reliability, security and capacity management.
Conductor Gauge (kcmil) 0.2
Conductor Gauge (AWG) 26
Performance Level Category 6A
Conductor Type Stranded
Cable Construction U/UTP
Patch Cord Type Unshielded
Plug Housing Material Polycarbonate
Connector 1 Type Modular Plug
Connector 2 Type Modular Plug
Overall Length (m) 15
Overall Length (ft.) 49.21
Nominal Cable Outside Diameter (In.) 0.25
Nominal Cable Outside Diameter (mm) 6.4
Wiring Scheme T568B
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°F) 14
Minimum Operating Temperature (°C) -10
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Boot Color Clear
Color White
Sub Brand PanView iQ
Flammability Rating CM
Standards Met Exceeds the requirements of ANSI/TIA-568-C.2 Category 6A and ISO 11801 Class EA, meets ANSI/TIA/EIA-1096-A, meets IEC 60603-7, Meets requirements of IEEE 802.3af and IEEE 802.3at for PoE applications, UL 1863, RoHS Complaint
IEC Variant 60603-7
PoE Compatibility PoE
Plug Type 8 Position
Part Features 100% performance tested, integral pair manager, slender strain relief boot, patented tangle free latch, ninth conductor continuity and led indicator and switch
Pricing Category 1 PV
Pricing Category 2 NC

Packaging Detail

UPC 07498364333
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1326
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 1.3262

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Brochures PanView iQ™ (PViQ™) SolutionTM English
Part Drawings PVIQ Cat6A-SD Enhanced Interconnect Patch Cord UTP CM PVPVQ-EUSDCXXXX--ENG English
Specification Sheets PanView iQ (PViQ) Interconnect Patch Cords - Enhanced: PVSP92--WW-ENG English
Brochures PViQ™ Connectivity System User Manual English