The PanView iQ™ Category 6A Copper Patch Cord is part of the PanView iQ™ System, which provides intelligent monitoring in the data center and telecommunications room. The patch cord includes an enhanced performance S/FTP modular plug on each end, is 10 meters in length and is black.
Application | (1) Real-time patch field monitoring and visibility of physical infrastructure connectivity(2) Passive connectivity that may be upgraded to fully managed at a future time |
Product Type | Patch Cord |
Conductor Gauge (AWG) | 26 |
Conductor Gauge (kcmil) | 0.3 |
Sub Brand | PanView iQ™ |
Performance Level | Category 6 |
Conductor Type | Stranded |
Cable Construction | S/FTP |
Patch Cord Type | Unshielded |
Plug Housing Material | Polycarbonate |
Jacket Material | LSZH Material |
Connector 1 Type | RJ45 8 |
Connector 2 Type | RJ45 8 |
Overall Length (m) | 10 |
Boot Color | Black |
Color | Black |
Flammability Rating | LSZH |
Standards Met | Exceeds all ANSI/TIA-568-C.2 Category 6 and ISO 11801 2nd Edition Class E, exceeds all ANSI/TIA-568-C.2 Category 6A and ISO 11801 2nd Edition Class EA channel, meets FCC Part 68 Subpart F, meets IEC 60603-7, UL1863, RoHS Compliant |
IEC Variant | 60603-7 |
Plug Type | Meets IEC 60603-7 |
Part Features | 100% performance tested, Internal pair manager, Slender strain relief boot, Patented tangle free latch, Quality materials and Ninth conductor continuity |
UPC | 07498302265 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0746 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7461 |
Specification Sheets | PVIQ Copper Patch Cords Spec Sheet: PVSP78--WW-ENG | English | |
Part Drawings | Panview TX6A 10 GIG Shielded (LSZH) Patch Cord PVPVSTP6X1MB--ENG | English | |
Brochures | PanView iQ™ (PViQ™) SolutionTM | English | |
Brochures | PViQ™ Connectivity System User Manual | English | |
Certifications | ETL Report of Test: 101075433CRT-001 | English | |
Technology Briefs | Decision to Install Cat 6A: COTB04--WW-ENG | English |