PVUTPSPC10MBBUY

PanView iQ Patch Cord

Category 6 UTP patch cord for use with modular patch panel, 10.0 m, Blue.

Specifications

Note

PVUTPSPC10MBBUY replaces PVUTPSPC10MBBU

Length (ft.)

32.81

Length (m)

10.0

CE Compliant

No

Cable Color

Blue

Cable Type

U/UTP

Conductor Material

Copper

Flammability Rating

CM

Part Features

100% performance tested, Internal pair manager, Slender strain relief boot, Patented tangle free latch, Quality materials and Ninth conductor continuity

Performance Level

Category 6/Class E

Standards

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498305934

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0740

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7401

Resources

Part Drawings

Part Drawing, PVUTPSPCxxBxxY.pdf

US English

Brochures

Physical Infrastructure Managmenet PanView iQ (PViQ) System Hardware: PVCB25--SA-ENG

US English

Specification Sheets

PVIQ Copper Patch Cords Spec Sheet: PVSP78--WW-ENG

US English

Related Products