SAJLWH28MBL

Zone Cord

Category 6A, solid, LSZH, white cable with a Mini-Com® TX6™ PLUS Shielded Jack Module to TX6™ PLUS Shielded Modular Plug.

Specifications

Conductor Gauge (AWG)

26

Conductor Gauge (kcmil)

NA

Performance Level

Category 6A

Note

Intended for use in fixed installations which are outside the scope of RoHS

Connector 2 Type

Modular Plug

Connector 1 Type

Jack Module

Overall Length (In.)

NA

Overall Length (ft.)

91.86

Overall Length (m)

28

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Color

White

Sub Brand

PanZone

Flammability Rating

LSZH-1 (60332-1)

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Product Type

Zone Cord

Cable Color

White

Length (ft.)

91.86

Termination End 1

Jack Module- Black

Termination End 2

Modular Plug

CE Compliant

Yes

Nominal Cable Outside Diameter (In.)

0.29

Nominal Cable Outside Diameter (mm)

7.4

Cable Length (ft.)

91.84

Cable Length (m)

28

Cable Type

U/UTP

Conductor Material

Copper

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Measurement System

Meters (Rest of World)

Packaging Details

UPC

07498311675

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2671

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

2.6710

Resources

Specification Sheets

PanZone Category 6A Shielded Cable Assemblies: COSP324--WW-ENG

US English

Part Drawings

TX6A 10GIG Shielded Plug-to-Jack Zone Cord COSAJL--ENG

US English

Related Products