globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Category 6A, FTP, solid, plenum, blue cable with a Mini-Com® TX6™ PLUS Shielded Jack Module to TX6™ PLUS Shielded Modular Plug, Blue, 45 ft.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Application Zone cabling products are designed to provide an efficient and cost effective way to design and deploy cabling systems in data centers and open office architecture environments.
Product Type Shielded Cable Assembly
Conductor Gauge (AWG) 23
Conductor Gauge (kcmil) 0.5
Performance Level Category 6A
Conductor Type Solid
Cable Construction U/UTP
Patch Cord Type Shielded
Plug Housing Material Polycarbonate
Connector 1 Type Jack Module
Connector 2 Type Modular Plug
Overall Length (ft.) 45
Sub Brand PanZone®
Nominal Cable Outside Diameter (In.) 0.29
Wiring Scheme T568B
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°F) -40
Boot Color Blue
Color Blue
Flammability Rating Plenum
Standards Met Exceeds all ANSI/TIA-568-C.2 Category 6A and ISO 11801 Class EA, meets ANSI/TIA-1096-A, meets IEC 60603-7; IEC 60754-1, meets IEEE 802.3af and IEEE 802.3at for PoE applications, UL 1863, CSA Standard C22.2, RoHS Compliant
IEC Variant 60603-7
PoE Compatibility PoE
Plug Type Meets IEC 60603-7

Packaging Detail

UPC 07498302488
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1320
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 1.3196

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}