SAJRBU110BL

Zone Cord

Category 6A, FTP, solid, riser, blue cable with a Mini-Com® TX6™ PLUS Shielded Jack Modult to TX6™ PLUS Shielded Modular Plug, Blue, 110 ft.

Specifications

Conductor Gauge (AWG)

26

Conductor Gauge (kcmil)

NA

Performance Level

Category 6A

Connector 2 Type

Modular Plug

Connector 1 Type

Jack Module

Overall Length (In.)

NA

Overall Length (ft.)

110

Overall Length (m)

33.5

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Color

Blue

Sub Brand

PanZone

Flammability Rating

Riser (CMR)

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Product Type

Zone Cord

Cable Color

Blue

Length (ft.)

110.00

Termination End 1

Jack Module- Black

Termination End 2

Modular Plug

CE Compliant

Yes

Nominal Cable Outside Diameter (In.)

0.29

Nominal Cable Outside Diameter (mm)

7.4

Operating Temperature

14°F to 140°F (-10°C to 60°C)

Cable Length (ft.)

110

Cable Length (m)

33.528

Cable Type

U/UTP

Conductor Material

Copper

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498302524

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.5230

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

2.6151

Resources

Specification Sheets

PanZone Category 6A Shielded Cable Assemblies: COSP324--WW-ENG

US English

Part Drawings

TX6A 10GIG Shielded Plug-to-Jack Zone Cord COSAJL--ENG

US English

Related Products