globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Category 6A, FTP, solid, plenum, blue cable with TX6A™ 10Gig™ Shielded Modular Plugs on each end, 120 ft.

c warning e
Discontinued - Limited Stock
No Replacement

Specifications

Application (1) Efficient and cost effective way to design and deploy cabling systems in data centers and open office architecture environments. (2) Increasing network flexibility, manageability, accessibility and efficiency.
Product Type Zone Cable Assembly
Conductor Gauge (AWG) 23
Conductor Gauge (kcmil) 0.5
Performance Level Category 6A
Conductor Type Solid
Cable Construction F/UTP
Patch Cord Type Shielded
Plug Housing Material Polycarbonate
Connector 1 Type Modular Plug
Connector 2 Type Modular Plug
Overall Length (ft.) 120
Sub Brand PanZone®
Nominal Cable Outside Diameter (In.) 0.29
Wiring Scheme T568B
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°F) -40
Boot Color Black
Color Blue
Flammability Rating Plenum
Standards Met Exceeds all ANSI/TIA-568-C.2 Category 6A and ISO 11801 Class EA channel and permanent link standards; Meets ANSI/TIA-1096-A requirements; Meets IEC 60603-7; IEC 60754-1;Meets IEEE 802.3af and IEEE 802.3at for PoE applications; UL 1863, CSA Standard C22.2; CE Compliant; RoHS Compliant
IEC Variant 60603-7; 60754-1
PoE Compatibility PoE

Packaging Detail

UPC 07498302405
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.5470
Std. Ctn. Qty. 5
Std. Ctn. Volume (cf) 2.7352

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}