STP6X0.2MGR

Copper Patch Cord

Category 6A, 10 Gb/s S/FTP patch cord with TX6A™ 10Gig™ Modular Plugs on each end.

Specifications

Conductor Gauge (AWG)

26

Performance Level

Category 6A

Overall Length (ft.)

0.66

Overall Length (m)

0.2

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Flammability Rating

CM, LSZH-1 (60332-1)

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Boot Color

Black

CE Compliant

Yes

Cable Color

Green

Cable Length (ft.)

0.66

Cable Type

S/FTP

Conductor Material

Copper

Length (ft.)

0.66

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Termination End 1

Modular Plug

Termination End 2

Modular Plug

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498377538

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0154

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1537

Resources

Part Drawings

TX6A 10GIG Shielded Patch Cords (CM/LSZH)

US English

Technology Briefs

Decision to Install Cat 6A: COTB04--WW-ENG

US English

Flyers

Category 6A Shielded Guaranteed Headroom Platform: COFL09--WW-ENG

US English

Specification Sheets

TX6A 10Gig™ Shielded Patch Cords

US English

Part Drawings

TX6A 10GIG Shielded Patch Cords (CM/LSZH)

US English

Selection Guides

TX6A 10Gig Shielded Copper Cabling System Selection Guide: COSG06--WW-ENG

US English

Selection Guides

Patch Cord Selection Guide (All Regions): COSG11--WW-ENG

US English

Certifications

ETL STP6X REPORT OF TEST CERTIFICATE

US English

Related Products