This TX6A™ 10Gig Cat 6A STP Patch Cord is a 100-Foot, Blue cord constructed of 26 AWG, shielded, twisted pair, stranded, CM/LSZH cable and with high-performance modular plugs. Its tangle-free latch prevents snags and ensures a fast release, streamlining moves, adds, and changes. The slender strain relief boot provides easy access in high-density applications. Enabled with RapidID, the product has pre-installed barcodes for simple port mapping using RapidID software.
Application | (1) Stacking switched and switch-to-switch links (2) Aggregation of Gigabit Ethernet channels (3) Streaming video (4) Scientific modeling (5) Storage area networks (6) Real-time intensive financial transactions (7) Animation (8) Medical imaging |
Product Type | Patch Cord |
Conductor Gauge (AWG) | 26 |
Conductor Gauge (kcmil) | 0.2 |
Performance Level | Category 6A |
Conductor Type | Stranded |
Cable Construction | S/FTP |
Patch Cord Type | Shielded |
Plug Housing Material | Polycarbonate |
Jacket Material | LSZH Material |
Connector 1 Type | Modular Plug |
Connector 2 Type | Modular Plug |
Overall Length (ft.) | 100 |
Sub Brand | Pan-Net® |
Nominal Cable Outside Diameter (In.) | 0.24 |
Wiring Scheme | T568B |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°F) | 158 |
Minimum Storage Temperature (°F) | -40 |
Boot Color | Black |
Color | Blue |
Flammability Rating | Dual Rated (CM/LSZH) |
Standards Met | Exceeds all ANSI/TIA-568.2-D Category 6A and ISO 11801 Class EA standards for all frequencies up to 500 MHz; Meets ANSI/TIA-1096-A requirements; Meets IEC 60603-7; Meets IEC 60332-1, IEC 60754-1, IEC 61034-2; UL 1863 approved; Rated for 2500 cycles with IEEE 802.3af / 802.3at and 802.3bt type 3 and type 4; RoHS Compliant |
IEC Variant | 60603-7 |
PoE Compatibility | PoE/PoE+/PoE++ |
Plug Type | 8 Position |
RapidID™ Enabled | Yes |
UPC | 07498345567 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3961 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 3.9607 |
Product Bulletins | RapidID™ Network Mapping System Product Bulletin CPCB241-SA-ENG | English | |
Specification Sheets | Cables de Parcheo Blindados TX6A™ 10Gig Hoja De Especificaciones COSP360--SA-SPA | Spanish (Español) | |
Specification Sheets | TX6A™ 10Gig™ Shielded Patch Cords Specification Sheet COSP360 | English | |
Part Drawings | TX6A 10GIG Shielded Patch Cords (CM/LSZH) | English | |
Part Drawings | TX6A 10Gig Shielded Patch Cords (CM/LSZH) Part Drawing 02085-01 | English | |
Brochures | Copper Cabling Systems - COCB29 | English | |
Certifications | ETL STP6X Report of Test Certificate (Spanish) | Spanish (Español) | |
Certifications | ETL STP6X REPORT OF TEST CERTIFICATE | English | |
Selection Guides | TX6A 10Gig Shielded Copper Cabling System Selection Guide: COSG06--WW-ENG | English | |
Selection Guides | Patch Cord Selection Guide (All Regions): COSG11--WW-ENG | English | |
System Warranty | Category 6A Shielded Guaranteed Headroom Platform | English | |
Technology Briefs | Decision to Install Cat 6A: COTB04--WW-ENG | English |