STP6X10BU

Copper Patch Cord

Category 6A, 10 Gb/s S/FTP patch cord with TX6A™ 10Gig™ Modular Plugs on each end. Blue, 10 ft.

Specifications

Performance Level

Category 6A/Class EA

Cable Color

Blue

Length (ft.)

10.00

Length (m)

3.0

Flammability Rating

CM, LSZH-1 (60332-1)

Termination End 1

Modular Plug

Termination End 2

Modular Plug

CE Compliant

Yes

Maximum Storage Temperature (°F)

158

Nominal Cable Outside Diameter (In.)

0.24

Nominal Cable Outside Diameter (mm)

6.1

Operating Temperature

14°F to 140°F (-10°C to 60°C)

Boot Color

Black

Cable Length (ft.)

10.00

Cable Type

S/FTP

Conductor Gauge (AWG)

26

Conductor Material

Copper

Conductor Type

Modular Plug

Connector Type

Modular Plug

Material

Copper

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Maximum Storage Temperature (°C)

70

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Wiring

T568B

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498301185

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0347

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3474

Resources

Flyers

Category 6A Shielded Guaranteed Headroom Platform: COFL09--WW-ENG

US English

Technology Briefs

Decision to Install Cat 6A: COTB04--WW-ENG

US English

Certifications

ETL STP6X REPORT OF TEST CERTIFICATE

US English

Part Drawings

TX6A 10GIG Shielded Patch Cords (CM/LSZH)

US English

Selection Guides

TX6A 10Gig Shielded Copper Cabling System Selection Guide: COSG06--WW-ENG

US English

Specification Sheets

TX6A 10Gig™ Shielded Patch Cords

US English

Selection Guides

Patch Cord Selection Guide (All Regions): COSG11--WW-ENG

US English

Catalogs

Preferred Parts Catalog for Mexico - Eng.

US English

Part Drawings

TX6A 10GIG Shielded Patch Cords (CM/LSZH)

US English

Catalogs

Preferred Parts Catalog for Latin America-ENG

US English

Related Products