AWG Size |
26 |
CE Compliant |
Yes |
Cable Color |
International Gray |
Cable Type |
S/FTP |
Conductor Material |
Copper |
Flammability Rating |
CM, LSZH-1 (60332-1) |
Installation Temperature |
-40°F to 158°F (-40°C to 70°C) |
Length (ft.) |
10.00 |
Length (m) |
3.0 |
Nominal Cable O.D. (In.) |
0.24 |
Nominal Cable O.D. (mm) |
6.1 |
Operating Temperature |
14°F to 140°F (-10°C to 60°C) |
Performance Level |
Category 6A |
Standards |
ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863. |
Storage Temperature |
-40°F to 158°F (-40°C to 70°C) |
Termination End 1 |
Modular Plug |
Termination End 2 |
Modular Plug |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
25 |
UPC |
07498354370 |
Std. Pkg. Qty. |
25 |
Std. Pkg. Volume (cf) |
0.4694 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Part Drawings |
TX6A 10GIG Shielded Patch Cords (CM/LSZH) |
US English |
|
Certifications |
ETL STP6X REPORT OF TEST CERTIFICATE |
US English |
|
Selection Guides |
Patch Cord Selection Guide (All Regions): COSG11--WW-ENG |
US English |
|
Part Drawings |
TX6A 10GIG Shielded Patch Cords (CM/LSZH) |
US English |
|
Catalogs |
Preferred Parts Catalog for Latin America-ENG |
US English |
|
Technology Briefs |
Decision to Install Cat 6A: COTB04--WW-ENG |
US English |
|
Catalogs |
Preferred Parts Catalog for Mexico - Eng. |
US English |
|
Selection Guides |
TX6A 10Gig Shielded Copper Cabling System Selection Guide: COSG06--WW-ENG |
US English |