STP6X14RD-Q

Copper Patch Cord

Copper Patch Cord, Cat 6A, Red S/FTP Cable, 14Ft - PACK 25

Specifications

CE Compliant

Yes

Cable Color

Red

Cable Type

S/FTP

Conductor Gauge (AWG)

26

Conductor Material

Copper

Flammability Rating

CM, LSZH-1 (60332-1)

Length (ft.)

14.00

Length (m)

4.3

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Nominal Cable Outside Diameter (In.)

0.24

Nominal Cable Outside Diameter (mm)

6.1

Operating Temperature

14°F to 140°F (-10°C to 60°C)

Performance Level

Category 6A/Class EA

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Termination End 1

Modular Plug

Termination End 2

Modular Plug

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498357480

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.6796

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Patch Cord Selection Guide (All Regions): COSG11--WW-ENG

US English

Part Drawings

TX6A 10GIG Shielded Patch Cords (CM/LSZH)

US English

Part Drawings

TX6A 10GIG Shielded Patch Cords (CM/LSZH)

US English

Certifications

ETL STP6X REPORT OF TEST CERTIFICATE

US English

Selection Guides

TX6A 10Gig Shielded Copper Cabling System Selection Guide: COSG06--WW-ENG

US English

Catalogs

Preferred Parts Catalog for Latin America-ENG

US English

Technology Briefs

Decision to Install Cat 6A: COTB04--WW-ENG

US English

Related Products