STP6X14YL-Q

Copper Patch Cord

Copper Patch Cord, Cat 6A, Yellow S/FTP Cable, 14Ft - PACK 25

Specifications

AWG Size

26

CE Compliant

Yes

Cable Color

Yellow

Cable Type

S/FTP

Conductor Material

Copper

Flammability Rating

CM, LSZH-1 (60332-1)

Installation Temperature

-40°F to 158°F (-40°C to 70°C)

Length (ft.)

14.00

Length (m)

4.3

Nominal Cable O.D. (In.)

0.24

Nominal Cable O.D. (mm)

6.1

Operating Temperature

14°F to 140°F (-10°C to 60°C)

Performance Level

Category 6A

Standards

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Storage Temperature

-40°F to 158°F (-40°C to 70°C)

Termination End 1

Modular Plug

Termination End 2

Modular Plug

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498357812

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.6796

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

TX6A 10GIG Shielded Patch Cords (CM/LSZH)

US English

Certifications

ETL STP6X REPORT OF TEST CERTIFICATE

US English

Selection Guides

Patch Cord Selection Guide (All Regions): COSG11--WW-ENG

US English

Part Drawings

TX6A 10GIG Shielded Patch Cords (CM/LSZH)

US English

Technology Briefs

Decision to Install Cat 6A: COTB04--WW-ENG

US English

Selection Guides

TX6A 10Gig Shielded Copper Cabling System Selection Guide: COSG06--WW-ENG

US English

Related Products