STP6X5MBL

Copper Patch Cord

Category 6A, 10 Gb/s S/FTP patch cord with TX6A™ 10Gig™ Modular Plugs on each end. Black, 5 meters.

Specifications

Performance Level

Category 6A/Class EA

Cable Color

Black

Length (ft.)

16.40

Length (m)

5.0

Flammability Rating

CM, LSZH-1 (60332-1)

Termination End 1

Modular Plug

Termination End 2

Modular Plug

CE Compliant

Yes

Nominal Cable O.D. (In.)

0.24

Operating Temperature

14°F to 140°F (-10°C to 60°C)

Storage Temperature

-40°F to 158°F (-40°C to 70°C)

AWG Size

26

Boot Color

Black

Cable Type

S/FTP

Conductor Material

Copper

Installation Temperature

-40°F to 158°F (-40°C to 70°C)

Material

Copper

Standards

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498370817

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0347

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3474

Resources

Certifications

GHMT Shielded Category 6 Channel with Leoni Kerpen MegaLine

US English

Certifications

GHMT Category 6 100m Channel with TX7000 Shielded Cable

US English

Certifications

GHMT Shielded Category 6 Channel with Draka Silverline Cable

US English

Certifications

GHMT Shielded Category 6 24m Channel with TX7000 Shielded SSTP Cable

US English

Certifications

GHMT Aktiengeselschaft PANDUIT TX6 10Gig Shielded Patch Cord

US English

Certifications

GHMT TX6 10Gig Shielded Patch Cord

US English

Certifications

ETL STP6X REPORT OF TEST CERTIFICATE

US English

Certifications

Category 6A channel Electrical performance testing

US English

White Papers

Copper Patch Cords: The Impact on Network Performance and Reliability

US English

Selection Guides

TX6A 10Gig Shielded Copper Cabling System Selection Guide: COSG06--WW-ENG

US English

Flyers

Category 6A Shielded Guaranteed Headroom Platform: COFL09--WW-ENG

US English

Specification Sheets

TX6A 10Gig™ Shielded Patch Cords

US English

Part Drawings

TX6A 10GIG SHIELDED PATCH CORDS (CM/LSZH)

US English

Selection Guides

Patch Cord Selection Guide (All Regions): COSG11--WW-ENG

US English

Related Products