Conductor Gauge (AWG) |
26 |
Conductor Gauge (kcmil) |
NA |
Performance Level |
Category 6A |
Overall Length (In.) |
NA |
Overall Length (ft.) |
9 |
Overall Length (m) |
2.7 |
Overall Length (mm) |
NA |
Nominal Diameter (mm) |
NA |
Wiring Scheme |
T568B |
Maximum Operating Temperature (°C) |
60 |
Maximum Operating Temperature (°F) |
140 |
Minimum Operating Temperature (°C) |
-10 |
Minimum Operating Temperature (°F) |
14 |
Maximum Storage Temperature (°C) |
70 |
Maximum Storage Temperature (°F) |
158 |
Minimum Storage Temperature (°C) |
-40 |
Minimum Storage Temperature (°F) |
-40 |
Color |
Orange |
Sub Brand |
PanNet |
Flammability Rating |
CM, LSZH-1 (60332-1) |
Standards Met |
ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863. |
Product Type |
Copper Patch Cord |
CE Compliant |
Yes |
Cable Color |
Orange |
Cable Type |
S/FTP |
Conductor Material |
Copper |
Length (ft.) |
9.00 |
Maximum Installation Temperature (°C) |
70 |
Maximum Installation Temperature (°F) |
158 |
Minimum Installation Temperature (°C) |
70 |
Minimum Installation Temperature (°F) |
-40 |
Nominal Cable Outside Diameter (In.) |
0.24 |
Nominal Cable Outside Diameter (mm) |
6.1 |
Termination End 1 |
Modular Plug |
Termination End 2 |
Modular Plug |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
25 |
Measurement System |
Feet (USA Only) |
UPC |
07498353578 |
Std. Pkg. Qty. |
25 |
Std. Pkg. Volume (cf) |
0.4694 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Part Drawings |
TX6A 10GIG Shielded Patch Cords (CM/LSZH) |
US English |
|
Selection Guides |
Patch Cord Selection Guide (All Regions): COSG11--WW-ENG |
US English |
|
Certifications |
ETL STP6X REPORT OF TEST CERTIFICATE |
US English |
|
Part Drawings |
TX6A 10GIG Shielded Patch Cords (CM/LSZH) |
US English |
|
Technology Briefs |
Decision to Install Cat 6A: COTB04--WW-ENG |
US English |
|
Selection Guides |
TX6A 10Gig Shielded Copper Cabling System Selection Guide: COSG06--WW-ENG |
US English |