STPCH0.5MBYL

Copper Patch Cord

Category 5e, shielded patch cord with Pan-Plug® Shielded Modular Plugs on each end, Yellow, 0.5 meters.

Specifications

Conductor Gauge (AWG)

26

Performance Level

Category 5e

Conductor Type

Stranded

Overall Length (ft.)

1.64

Overall Length (m)

0.5

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Flammability Rating

CM, LSZH-1 (60332-1)

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Cable Color

International Gray

Boot Color

Yellow

Length (ft.)

1.64

CE Compliant

Yes

Maximum Installation Temperature (°F)

158

Nominal Cable Outside Diameter (In.)

0.20

Nominal Cable Outside Diameter (mm)

5.2

Termination End 1

Modular Plug

Termination End 2

Modular Plug

Cable Length (ft.)

1.64

Cable Type

F/UTP

Conductor Material

Copper

Maximum Installation Temperature (°C)

70

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498372105

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0191

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1910

Resources

Part Drawings

TX5e Shielded Patch Cords (CM/LSZH)

US English

Selection Guides

Patch Cord Selection Guide (All Regions): COSG11--WW-ENG

US English

Specification Sheets

TX5e Shielded Patch Cords: COSP238--WW-ENG

US English

Related Products