globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Category 5e, shielded patch cord with Pan-Plug® Shielded Modular Plugs on each end, Blue, 9 meters.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Application (1) Ethernet 10BASE-T, 100BASE-T (Fast Ethernet), 1000BASE-T (Gigabit Ethernet)(2) 155 Mb/s ATM, 622 Mb/s ATM(3) Token Ring 4/16(4) Voice/data systems(5) Voice over Internet Protocol (VoIP)
Product Type Shielded Patch Cord
Conductor Gauge (AWG) 26
Conductor Gauge (kcmil) 0.3
Sub Brand Pan-Net®
Performance Level Category 5e
Conductor Type Stranded
Cable Construction F/UTP
Patch Cord Type Shielded
Plug Housing Material Polycarbonate
Jacket Material LSZH Material
Connector 1 Type RJ45 8
Connector 2 Type RJ45 8
Overall Length (m) 9
Nominal Cable Outside Diameter (mm) 5.2
Wiring Scheme T568B
Maximum Operating Temperature (°C) 60
Minimum Operating Temperature (°C) -10
Maximum Storage Temperature (°C) 70
Minimum Storage Temperature (°C) -40
Boot Color Blue
Color International Gray
Flammability Rating Dual Rated (CM/LSZH)
Standards Met Exceeds all ISO 11801 Class D and ANSI/TIA-568.2-D Category 5e, meets ANSI/TIA-1096-A (formerly FCC Part 68), meets IEC 60603-7, UL 1863, Rated for 2500 cycles with IEEE 802.3af / 802.3at and 802.3bt type 3 and type 4, RoHS Compliant
IEC Variant 60603-7
PoE Compatibility PoE
Plug Type Meets IEC 60603-7

Packaging Detail

UPC 07498371843
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0746
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.7461

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}