The TX6A™ 10Gig Keyed Cat 6A STP Patch Cord is a 10-Meter, Black cord constructed of 26 AWG, shielded, twisted pair, stranded, CM/LSZH cable. It's equipped with a TX6A™ 10Gig Keyed Modular Plug on one end and a Non-Keyed Modular Plug on the other. The tangle-free latch prevents snags and ensures a fast release, streamlining moves, adds, and changes. Enabled with RapidID, the product has pre-installed barcodes for simple port mapping using RapidID software.
Application | (1) 10GBASE-T Ethernet (2) Data center I/O consolidation (3) Data center server virtualization (4) Consolidation of network interconnects (5) Back-bone aggregation (6) Parallel processing and high speed computing |
Product Type | Patch Cord |
Conductor Gauge (AWG) | 26 |
Conductor Gauge (kcmil) | 0.2 |
Sub Brand | Pan-Net® |
Performance Level | Category 6A |
Conductor Type | Stranded |
Cable Construction | S/FTP |
Patch Cord Type | Shielded |
Jacket Material | LSZH Material |
Connector 1 Type | Modular Plug |
Connector 2 Type | Modular Plug |
Overall Length (m) | 10 |
Nominal Cable Outside Diameter (mm) | 5.8 |
Wiring Scheme | T568B |
Maximum Operating Temperature (°C) | 60 |
Minimum Operating Temperature (°C) | -10 |
Maximum Storage Temperature (°C) | 70 |
Minimum Storage Temperature (°C) | -40 |
Boot Color | Black |
Color | Black |
Flammability Rating | Dual Rated (CM/LSZH) |
Standards Met | Exceeds the requirements of ANSI/TIA/EIA568-B.2-10, ISO 11801 Class EA Edition 2.1, and IEEE 802.3an-2006, standards for supporting 10GBASE-T transmission over copper twisted pair cabling when used as part of the PANDUIT TX6 10GIG Shielded Copper Cabling System; Meets ANSI/TIA-968-A; Meets IEC 60603-7; Meets IEEE 802.3af and draft requirements of IEEE 802.3at for PoE Plus; RoHS Compliant |
IEC Variant | 60603-7 |
PoE Compatibility | PoE+ |
RapidID™ Enabled | Yes |
UPC | 07498334545 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0736 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7363 |
Product Bulletins | RapidID™ Network Mapping System Product Bulletin CPCB241-SA-ENG | English | |
Part Drawings | TX6A 10GIG Shielded Keyed Patch Cords COSTPK6XXXX--ENG | English | |
Brochures Non Product | Network Infrastructure - Sustainability Brochure _ CPCB263-SA-ENG | English |