STPK6X5MBL

Keyed Copper Patch Cord

Keyed, Category 6A, 10 Gb/s shielded patch cord with TX6A™ 10Gig™ Keyed Modular Plug on one end and TX6A™ 10Gig™ Non-Keyed Modular Plug on the other end, Black, 5 meters.

Specifications

Conductor Gauge (AWG)

26

Performance Level

Category 6A

Overall Length (ft.)

16.4

Overall Length (m)

5

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Flammability Rating

CM, LSZH-1 (60332-1)

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Cable Color

Black

Length (ft.)

16.40

Termination End 1

Keyed Modular Plug

Termination End 2

Non-Keyed Modular Plug

Nominal Cable Outside Diameter (In.)

0.23

Nominal Cable Outside Diameter (mm)

5.8

Boot Color

Black

Cable Length (ft.)

16.40

Cable Type

S/FTP

Conductor Material

Copper

Key Type and Color

Black

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498333727

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0469

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4694

Resources

Line Cards

Network Infrastructure Security Solutions Line Card: COLC07--SA-ENG

US English

Part Drawings

TX6A 10GIG Shielded Keyed Patch Cords COSTPK6XXXX--ENG

US English

Selection Guides

TX6A 10Gig Shielded Copper Cabling System Selection Guide: COSG06--WW-ENG

US English

Related Products