Keyed, Category 5e, shielded patch cord with Pan-Plug™ Keyed Shielded Modular Plug on one end and Pan-Plug™ Non-Keyed Shielded Modular Plug on the other end, Green, 10 meters.
Application | (1) Ethernet 10BASE-T, 100BASE-T (Fast Ethernet), 1000BASE-T (Gigabit Ethernet)(2) 155 Mb/s ATM, 622 Mb/s ATM)(3) Token Ring 4/16(4) Voice/data systems(5) Voice over Internet Protocol (VoIP) |
Product Type | Patch Cord |
Conductor Gauge (AWG) | 26 |
Conductor Gauge (kcmil) | 0.2 |
Sub Brand | Pan-Net® |
Performance Level | Category 5e |
Conductor Type | Stranded |
Cable Construction | F/UTP |
Patch Cord Type | Shielded |
Jacket Material | LSZH Material |
Connector 1 Type | RJ45 8 |
Connector 2 Type | RJ45 8 |
Overall Length (m) | 10 |
Wiring Scheme | T568A |
Maximum Operating Temperature (°C) | 60 |
Minimum Operating Temperature (°C) | -10 |
Maximum Storage Temperature (°C) | 70 |
Minimum Storage Temperature (°C) | -40 |
Boot Color | Green |
Color | Green |
Flammability Rating | Dual Rated (CM/LSZH) |
Standards Met | ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863; CE Compliant; RoHS Compliant |
IEC Variant | 60603-7 |
PoE Compatibility | PoE+ |
Plug Type | 8 Position |
UPC | 07498336196 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0720 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7196 |