STPKCH14OR

Keyed Copper Patch Cord

Keyed, Category 5e, shielded patch cord with Pan-Plug™ Keyed Shielded Modular Plug on one end and Pan-Plug™ Non-Keyed Shielded Modular Plug on the other end.

Specifications

Conductor Gauge (AWG)

26

Conductor Gauge (kcmil)

NA

Performance Level

Category 5e

Conductor Type

Stranded

Connector 2 Type

RJ45 8(8)

Connector 1 Type

RJ45 8(8)

Overall Length (In.)

NA

Overall Length (ft.)

14

Overall Length (m)

4.2

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Wiring Scheme

T568A

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Boot Color

Orange

Color

International Gray

Sub Brand

PanNet

Flammability Rating

CM, LSZH-1 (60332-1)

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Product Type

Keyed Copper Patch Cord

Cable Color

International Gray

Length (ft.)

14.00

CE Compliant

Yes

Maximum Installation Temperature (°F)

158

Termination End 1

Keyed Modular Plug

Termination End 2

Non-Keyed Modular Plug

Cable Length (ft.)

14.00

Cable Type

F/UTP

Conductor Material

Copper

Maximum Installation Temperature (°C)

70

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Measurement System

Feet (USA Only)

Packaging Details

UPC

07498312393

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4742

Resources

Part Drawings

TX5e Shielded Keyed Patch Cords: 03011-71

US English

Specification Sheets

TX5e Keyed Shielded Patch Cords: WW-COSP158

US English

Line Cards

Network Infrastructure Security Solutions Line Card: COLC07--SA-ENG

US English

Related Products