Keyed, Category 5e, shielded patch cord with Pan-Plug™ Keyed Shielded Modular Plug on one end and Pan-Plug™ Non-Keyed Shielded Modular Plug on the other end, Blue, 1 meter.
Application | (1) Ethernet 10BASE-T, 100BASE-T (Fast Ethernet), 1000BASE-T (Gigabit Ethernet)(2) 155 Mb/s ATM, 622 Mb/s ATM)(3) Token Ring 4/16(4) Voice/data systems(5) Voice over Internet Protocol (VoIP) |
Product Type | Keyed Patch Cord |
Conductor Gauge (AWG) | 26 |
Conductor Gauge (kcmil) | 0.3 |
Sub Brand | Pan-Net® |
Performance Level | Category 5e |
Conductor Type | Stranded |
Cable Construction | F/UTP |
Patch Cord Type | Shielded |
Jacket Material | LSZH Material |
Connector 2 Type | Modular Plug |
Overall Length (m) | 1 |
Maximum Operating Temperature (°C) | 60 |
Minimum Operating Temperature (°C) | -10 |
Maximum Storage Temperature (°C) | 70 |
Minimum Storage Temperature (°C) | -40 |
Boot Color | Blue |
Color | Blue |
Flammability Rating | Dual Rated (CM/LSZH) |
Standards Met | Exceeds the requirements of ANSI/TIA/EIA-568-B.2 Category 5e and ISO 11801 2nd Edition Class D standards, and IEEE 802.3an-2006, meets ANSI/TIA-968-A, meets IEC 60603-7, meets IEEE 802.3af and draft requirements of IEEE 802.3at for PoE Plus, UL 1863, RoHS Compliant |
IEC Variant | 60603-7 |
PoE Compatibility | PoE+ |
Plug Type | Meets IEC 60603-7 |
UPC | 07498335051 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0226 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2263 |
Application Guides | Panduit Patch Cord Guide: COAG05--SA-ENG | English |