globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Keyed, Category 5e, shielded patch cord with Pan-Plug™ Keyed Shielded Modular Plug on one end and Pan-Plug™ Non-Keyed Shielded Modular Plug on the other end, Yellow, 3 meters.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Application (1) Ethernet 10BASE-T, 100BASE-T (Fast Ethernet), 1000BASE-T (Gigabit Ethernet) (2) 155 Mb/s ATM, 622 Mb/s ATM) (3) Token Ring 4/16 (4) Voice/data systems (5) Voice over Internet Protocol (VoIP)
Product Type Patch Cord
Conductor Gauge (AWG) 26
Conductor Gauge (kcmil) 0.2
Sub Brand Pan-Net®
Performance Level Category 5e
Conductor Type Stranded
Cable Construction F/UTP
Patch Cord Type Shielded
Jacket Material LSZH Material
Connector 1 Type Modular Plug
Connector 2 Type Modular Plug
Overall Length (m) 3
Wiring Scheme T568B
Maximum Operating Temperature (°C) 60
Minimum Operating Temperature (°C) -10
Maximum Storage Temperature (°C) 70
Minimum Storage Temperature (°C) -40
Boot Color Yellow
Color International Gray
Flammability Rating Dual Rated (CM/LSZH)
Standards Met Certified channel performance in a 4-connector configuration up to 100 meters and exceeds requirements of ANSI/TIA/EIA-568-B.2 Category 5e and ISO 11801 2nd Edition Class D standards; Certified component performance to the ANSI/TIA/EIA-568-B.2 Category 5e and ISO 11801 Class D standards; Meets ANSI/TIA-968-A; Meets IEC 60603-7; Meets IEEE 802.3af and draft requirements of IEEE 802.3at for PoE Plus; RoHS Compliant
IEC Variant 60603-7
PoE Compatibility PoE+
Plug Type 8 Position

Packaging Detail

UPC 07498336036
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0347
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.3474
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}