STPKCH5MYL

Keyed Copper Patch Cord

Keyed, Category 5e, shielded patch cord with Pan-Plug™ Keyed Shielded Modular Plug on one end and Pan-Plug™ Non-Keyed Shielded Modular Plug on the other end, Yellow, 5 meters.

Specifications

Conductor Gauge (AWG)

26

Performance Level

Category 5e

Conductor Type

Stranded

Overall Length (ft.)

16.4

Overall Length (m)

5

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Flammability Rating

CM, LSZH-1 (60332-1)

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Cable Color

International Gray

Boot Color

Yellow

Length (ft.)

16.40

CE Compliant

Yes

Maximum Installation Temperature (°F)

158

Termination End 1

Keyed Modular Plug

Termination End 2

Non-Keyed Modular Plug

Cable Length (ft.)

16.40

Cable Type

F/UTP

Conductor Material

Copper

Maximum Installation Temperature (°C)

70

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498336184

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4742

Resources

Line Cards

Network Infrastructure Security Solutions Line Card: COLC07--SA-ENG

US English

Related Products