Category 6, UTP, solid, LSZH, blue cable with a Mini-Com® TX6™ PLUS Black Jack Module to TX6™ PLUS Modular Plug, 7 meters.
Application | The product is designed to provide an efficient and cost effective way to design and deploy cabling systems in data centers and open office architecture environments. It accommodate multimedia solutions and can be used in floor, ceiling and all mount applications, which provide a complete end-to-end network solution. Zone cabling topology provides a scalable physical network infrastructure that meets the needs of today as well as the flexibility to deploy technology of tomorrow. |
Product Type | Cable Assembly |
Conductor Gauge (AWG) | 23 |
Conductor Gauge (kcmil) | 0.5 |
Sub Brand | PanZone® |
Performance Level | Category 6 |
Conductor Type | Solid |
Cable Construction | U/UTP |
Patch Cord Type | Unshielded |
Jacket Material | LSZH Material |
Connector 1 Type | Modular Plug |
Connector 2 Type | Jack Module |
Overall Length (m) | 7 |
Nominal Cable Outside Diameter (mm) | 6.1 |
Wiring Scheme | T568B |
Maximum Operating Temperature (°C) | 60 |
Minimum Operating Temperature (°C) | -10 |
Maximum Storage Temperature (°C) | 70 |
Minimum Storage Temperature (°C) | -40 |
Boot Color | Black |
Color | Blue |
Flammability Rating | LSZH |
Standards Met | Exceeds all ANSI/TIA 568.D-2, Category 6 ISO 11801 Class E, EN50173-1: 2002 (LSZH) channel and permanent link standards requirement, Meets ANSI/TIA-1096-A requirements; contacts plated with 50 micro inches of gold for superior performance, Meets IEC 60603-7, Meets IEEE 802.3af IEEE 802.3bt and IEEE 802.3at for PoE applications; RoHS compliance |
IEC Variant | 60603-7 |
PoE Compatibility | PoE |
Plug Type | 8 Position |
Part Features | Patented tangle-free latch on modular plugs, Robust construction, 100% performance tested. |
UPC | 61305617053 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0840 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8395 |
Specification Sheets | Panzone® Category 6 UTP Cable Assemblies Spec Sheet COSP462 | English | |
Part Drawings | Category 6 UTP Plug-to-Jack Zone Cords ZCUJPBU10BLY--ENG | English |