UJRBU110BL

Zone Cable Assembly

Category 6, UTP, solid, riser, blue cable with a Mini-Com® TX6™ PLUS Jack Module to TX6™ PLUS Modular Plug. 110 ft.

Specifications

Conductor Gauge (AWG)

23

Conductor Gauge (kcmil)

NA

Performance Level

Category 6

Overall Length (In.)

NA

Overall Length (ft.)

110

Overall Length (m)

33.5

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Wiring Scheme

T568B

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Boot Color

NA

Color

Blue

Sub Brand

PanZone

Flammability Rating

Riser (CMR)

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Product Type

Zone Cable Assembly

Cable Color

Blue

Length (ft.)

110.00

Termination End 1

Jack Module- Black

Termination End 2

Modular Plug

CE Compliant

Yes

Nominal Cable Outside Diameter (In.)

0.24

Nominal Cable Outside Diameter (mm)

6.1

UL5A Listed

No

Cable Length (ft.)

110

Cable Length (m)

33.528

Cable Type

U/UTP

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Part Features

Patented tangle-free latch on modular plugs, Robust construction, 100% performance tested.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Measurement System

Feet (USA Only)

Packaging Details

UPC

07498394102

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2572

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

2.5715

Resources

Catalog Cut Sheets

US English

Specification Sheets

PanZone® Category 6 UTP Cable Assemblies

US English

Related Products