globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Category 6, UTP, solid, riser, blue cable with a Mini-Com® TX6™ PLUS Jack Module to TX6™ PLUS Modular Plug. 20 ft.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Application Provide an efficient and cost effective way to design and deploy cabling systems in data centers and open office architecture environments.
Product Type Zone Cable Assembly
Conductor Gauge (AWG) 23
Conductor Gauge (kcmil) 0.5
Performance Level Category 6
Conductor Type Solid
Cable Construction U/UTP
Patch Cord Type Unshielded
Connector 1 Type Jack Module
Connector 2 Type Modular Plug
Overall Length (ft.) 20
Sub Brand PanZone®
Nominal Cable Outside Diameter (In.) 0.24
Wiring Scheme T568B
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°F) -40
Color Blue
Flammability Rating Riser
Standards Met Exceeds all ANSI/TIA 568.D-2, Category 6 ISO 11801 Class E, EN50173-1: 2002 (LSZH) channel and permanent link standards requirement; Meets ANSI/TIA-1096-A requirements; Meets IEC 60603-7; Meets IEEE 802.3af IEEE 802.3bt and IEEE 802.3at for PoE applications; UL 1863, CSA Standard C22.2; RoHS Compliant
IEC Variant 60603-7
PoE Compatibility PoE++
Part Features Patented tangle-free latch on modular plugs, Robust construction, 100% performance tested.

Packaging Detail

UPC 07498393653
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0840
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.8395

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}