UPBU40Y

Zone Cable Assembly

Category 6, UTP, solid, riser, blue cable with TX6™ PLUS Modular Plugs on each end.

Specifications

Conductor Gauge (AWG)

23

Performance Level

Category 6

Note

UPBU40Y replaces UPBU40

Overall Length (ft.)

40

Overall Length (m)

12.2

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Flammability Rating

Riser (CMR)

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Cable Color

Blue

Length (ft.)

40.00

Termination End 1

Modular Plug

Termination End 2

Modular Plug

CE Compliant

Yes

Nominal Cable Outside Diameter (In.)

0.24

Nominal Cable Outside Diameter (mm)

6.1

UL5A Listed

No

Cable Length (ft.)

40

Cable Type

U/UTP

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498306020

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0840

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.8395

Related Products