UTP28CH0.5MGR

Copper Patch Cord

Category 5e performance, 28 AWG UTP patch cord with Pan-Plug™ Modular Plugs on each end. Green. 0.5 meters.

Specifications

Conductor Gauge (AWG)

28

Conductor Gauge (kcmil)

NA

Performance Level

Category 5e

Overall Length (In.)

NA

Overall Length (ft.)

NA

Overall Length (m)

NA

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Flammability Rating

CM, LSZH-1 (60332-1)

Standards Met

IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Cable Color

Green

Length (ft.)

1.64

Length (m)

0.5

Termination End 1

Modular Plug

Termination End 2

Modular Plug

CE Compliant

Yes

Nominal Cable Outside Diameter (In.)

0.15

Nominal Cable Outside Diameter (mm)

3.8

UL5A Listed

No

Boot Color

No Boot

Cable Length (ft.)

1.64

Cable Type

U/UTP

Conductor Material

Copper

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Operating Temperature

14°F to 167°F (-10°C to 75°C)

Part Features

100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498348682

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0154

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1537

Resources

Specification Sheets

TX5e-28™ Category 5e Performance 28 AWG UTP Patch Cords

US English

Selection Guides

Patch Cord Selection Guide (All Regions): COSG11--WW-ENG

US English

Selection Guides

28 AWG Selection Guide (EMEA, AP): COSG10--WW-UKE

US English

Selection Guides

28 AWG Selection Guide (NA, LA): COSG10--WW-ENG

US English

Selection Guides

28 AWG Selection Guide (EMEA, AP): COSG10--WW-UKE

UK English

Technical References

Patch Cord Wiring Guide: TR103

US English

Part Drawings

TX5e UTP 28AWG Copper Patch Cords (CM/LSZH) COUTP28CH--ENG

US English

Installation Documents

28 AWG Patch Cord Installation Guideline: PN562C

US English

Related Products