UTP28CH0.5MGY

Copper Patch Cord

Category 5e performance, 28 AWG UTP patch cord with Pan-Plug™ Modular Plugs on each end. Gray. 0.5 meters.

Specifications

Conductor Gauge (AWG)

28

Performance Level

Category 5e

Overall Length (ft.)

1.64

Overall Length (m)

0.5

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Flammability Rating

CM, LSZH-1 (60332-1)

Standards Met

IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Cable Color

Gray

Length (ft.)

1.64

Termination End 1

Modular Plug

Termination End 2

Modular Plug

CE Compliant

Yes

Nominal Cable Outside Diameter (In.)

0.15

Nominal Cable Outside Diameter (mm)

3.8

UL5A Listed

No

Boot Color

No Boot

Cable Length (ft.)

1.64

Cable Type

U/UTP

Conductor Material

Copper

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Part Features

100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498395611

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0154

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1537

Resources

Technical References

Patch Cord Wiring Guide: TR103

US English

Selection Guides

US English

Selection Guides

28 AWG Selection Guide - Category 6A, 6, & 5e (NA, LA): COSG10--WW-ENG

US English

Part Drawings

TX5e UTP 28AWG Copper Patch Cords (CM/LSZH) COUTP28CH--ENG

US English

Installation Documents

28 AWG Patch Cord Installation Guideline: PN562C

US English

Selection Guides

Patch Cord Selection Guide (All Regions): COSG11--WW-ENG

US English

Specification Sheets

TX5e-28™ Category 5e Performance 28 AWG UTP Patch Cords

US English

Related Products