The TX5e™ Cat 5e UTP Patch Cord is a 10-Foot, 0.150-inch (3.8mm) diameter, Green cord constructed of 28 AWG, unshielded, twisted pair, stranded, CM cable with Pan-Plug™ modular plugs. Its compact 28 AWG design simplifies installation and management. The tangle-free latch prevents snags and ensures a fast release, streamlining moves, adds, and changes. Enabled with RapidID, the product has pre-installed barcodes for simple port mapping using RapidID software.
Application | (1) Ethernet 10BASE-T, 100BASE-T (Fast Ethernet), 1000BASE-T (Gigabit Ethernet) (2) 155 Mb/s ATM, 622 Mb/s ATM (3) Token ring 4/16 (4) Voice/data systems (5) Voice over Internet Protocol (VoIP) |
Product Type | Patch Cord |
Conductor Gauge (AWG) | 28 |
Conductor Gauge (kcmil) | 0.16 |
Performance Level | Category 5e |
Conductor Type | Stranded |
Cable Construction | U/UTP |
Patch Cord Type | Unshielded |
Plug Housing Material | Polycarbonate |
Jacket Material | LSZH Material |
Connector 1 Type | Modular Plug |
Connector 2 Type | Modular Plug |
Overall Length (ft.) | 10 |
Sub Brand | Pan-Net® |
Nominal Cable Outside Diameter (In.) | 0.149 |
Wiring Scheme | T568A |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°F) | 158 |
Minimum Storage Temperature (°F) | -40 |
Boot Color | No Boot |
Color | Green |
Flammability Rating | Dual Rated (CM/LSZH) |
Standards Met | Exceeds all ANSI/TIA-568.2-D Category 5e and ISO 11801 Class D standards for all frequencies from 1 to 100 MHz; Meets ANSI/TIA-1096-A (formerly FCC Part 68); IEC 60603-7; UL 1863 and CAN/CSA-C22.2 (UL File E129886), RoHS Compliant, Supports IEEE 802.3af/802.3at and 802.3bt type 3 and type 4 PoE applications; RoHS Compliant; wired to be compatible with both T568A and T568B wiring schemes. |
IEC Variant | 60603-7 |
PoE Compatibility | IEEE 802.3af (PoE), IEEE 802.3at (PoE+), and IEEE 802.3bt Type 3 and 4 (PoE++) |
Plug Type | 8 Position |
RapidID™ Enabled | Yes |
Part Features | 100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch |
UPC | 07498348607 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0240 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2403 |
Product Bulletins | RapidID™ Network Mapping System Product Bulletin CPCB241-SA-ENG | English | |
Specification Sheets | TX5e™ Category 5e Performance 28 AWG UTP Patch Cords Specification Sheet COSP232-WW-ENG | English | |
Part Drawings | TX5e UTP 28AWG Copper Patch Cords (CM/LSZH) Part Drawing 11M215BB-02 | English | |
Installation Documents | 28 AWG Patch Cord Installation Guideline (Japanese): PN562E-JP | Japanese (日本人) | |
Installation Documents | Panduit 28 AWG Patch Cords Installation Guideline | English | |
Brochures | Copper Cabling Systems - COCB29 | English | |
Brochures Non Product | Network Infrastructure - Sustainability Brochure _ CPCB263-SA-ENG | English | |
Selection Guides | 28 AWG Selection Guide - Category 6A, 6, & 5e (NA, LA): COSG10--WW-ENG | English | |
Selection Guides | Patch Cord Selection Guide (All Regions): COSG11--WW-ENG | English | |
Selection Guides | Guía de Selección 28 AWG - Categoría 5e, 6 y 6A Guia de Seleccion COSG10--WW-SPA | Spanish (Español) | |
Technical References | Patch Cord Wiring Guide: TR103 | English |