Conductor Gauge (AWG) |
28 |
Conductor Gauge (kcmil) |
NA |
Performance Level |
Category 5e |
Overall Length (In.) |
NA |
Overall Length (ft.) |
4.92 |
Overall Length (m) |
1.5 |
Overall Length (mm) |
NA |
Nominal Diameter (mm) |
NA |
Wiring Scheme |
T568A |
Maximum Operating Temperature (°C) |
75 |
Maximum Operating Temperature (°F) |
167 |
Minimum Operating Temperature (°C) |
-10 |
Minimum Operating Temperature (°F) |
14 |
Maximum Storage Temperature (°C) |
70 |
Maximum Storage Temperature (°F) |
158 |
Minimum Storage Temperature (°C) |
-40 |
Minimum Storage Temperature (°F) |
-40 |
Boot Color |
No Boot |
Color |
Green |
Sub Brand |
PanNet |
Flammability Rating |
CM, LSZH-1 (60332-1) |
Standards Met |
IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863. |
Product Type |
Copper Patch Cord |
Cable Color |
Green |
Length (ft.) |
4.92 |
Termination End 1 |
Modular Plug |
Termination End 2 |
Modular Plug |
CE Compliant |
Yes |
Nominal Cable Outside Diameter (In.) |
0.15 |
Nominal Cable Outside Diameter (mm) |
3.8 |
UL5A Listed |
No |
Cable Length (ft.) |
4.92 |
Cable Type |
U/UTP |
Conductor Material |
Copper |
Maximum Installation Temperature (°C) |
70 |
Maximum Installation Temperature (°F) |
158 |
Minimum Installation Temperature (°C) |
70 |
Minimum Installation Temperature (°F) |
-40 |
Part Features |
100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
Measurement System |
Meters (Rest of World) |
UPC |
07498348683 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0177 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.1773 |
Selection Guides |
US English |
||
Technical References |
Patch Cord Wiring Guide: TR103 |
US English |
|
Installation Documents |
Panduit 28 AWG Patch Cords Installation Guideline |
US English |
|
Specification Sheets |
TX5e-28 Category 5e Performance 28 AWG UTP Patch Cords |
US English |
|
Selection Guides |
Patch Cord Selection Guide (All Regions): COSG11--WW-ENG |
US English |
|
Selection Guides |
28 AWG Selection Guide - Category 6A, 6, & 5e (NA, LA): COSG10--WW-ENG |
US English |
|
Part Drawings |
TX5e UTP 28AWG Copper Patch Cords (CM/LSZH) COUTP28CH--ENG |
US English |