UTP28CH5.5M

Copper Patch Cord

Category 5e performance, 28 AWG UTP patch cord with Pan-Plug™ Modular Plugs on each end. Off White. 5.5 meters.

Specifications

Performance Level

Category 5e

Cable Color

Off White

Length (ft.)

18.05

Length (m)

5.5

Flammability Rating

CM, LSZH-1 (60332-1)

Termination End 1

Modular Plug

Termination End 2

Modular Plug

Standards

IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

CE Compliant

Yes

Nominal Cable O.D. (In.)

0.15

Nominal Cable O.D. (mm)

3.8

Operating Temperature

14°F to 140°F (-10°C to 60°C)

Storage Temperature

-40°F to 158°F (-40°C to 70°C)

UL5A Listed

No

AWG Size

28

BMEcat - Type of Connector

RJ45 8(8)

Boot Color

No Boot

Cable Type

U/UTP

Conductor Material

Copper

Installation Temperature

-40°F to 158°F (-40°C to 70°C)

Part Features

100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498343350

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0362

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3621

Resources

Technical References

Patch Cord Wiring Guide: TR103

US English

Installation Documents

28 AWG Patch Cord Installation Guideline: PN562C

US English

Part Drawings

TX5e UTP 28AWG Copper Patch Cords (CM/LSZH) COUTP28CH--ENG

US English

Specification Sheets

TX5e-28™ Category 5e Performance 28 AWG UTP Patch Cords

US English

Selection Guides

28 AWG Selection Guide (EMEA, AP): COSG10--WW-UKE

US English

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Selection Guides

Patch Cord Selection Guide (All Regions): COSG11--WW-ENG

US English

Selection Guides

28 AWG Selection Guide (NA, LA): COSG10--WW-ENG

US English

Selection Guides

28 AWG Selection Guide (EMEA, AP): COSG10--WW-UKE

UK English

Related Products