Performance Level |
Category 5e/Class D |
Cable Color |
Off White |
Length (ft.) |
7.00 |
Length (m) |
2.1 |
Flammability Rating |
CM, LSZH-1 (60332-1) |
Termination End 1 |
Modular Plug |
Termination End 2 |
Modular Plug |
Standards |
IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863. |
CE Compliant |
Yes |
Nominal Cable O.D. (In.) |
0.15 |
Nominal Cable O.D. (mm) |
3.8 |
Storage Temperature |
-40°F to 158°F (-40°C to 70°C) |
UL5A Listed |
No |
AWG Size |
28 |
Boot Color |
No Boot |
Cable Type |
U/UTP |
Conductor Material |
Copper |
Installation Temperature |
-40°F to 158°F (-40°C to 70°C) |
Operating Temperature |
14°F to 167°F (-10°C to 75°C) |
Part Features |
100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498341774 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0177 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.1773 |
Technical References |
Patch Cord Wiring Guide: TR103 |
US English |
|
Part Drawings |
TX5e UTP 28AWG Copper Patch Cords (CM/LSZH) COUTP28CH--ENG |
US English |
|
Specification Sheets |
TX5e-28™ Category 5e Performance 28 AWG UTP Patch Cords |
US English |
|
Selection Guides |
28 AWG Selection Guide (NA, LA): COSG10--WW-ENG |
US English |
|
Selection Guides |
Patch Cord Selection Guide (All Regions): COSG11--WW-ENG |
US English |
|
Installation Documents |
28 AWG Patch Cord Installation Guideline: PN562C |
US English |
|
Catalogs |
Preferred parts for network infrastructure |
US English |