UTP28SP0.2MOR

Copper Patch Cord

Category 6 Performance, 28 AWG UTP patch cord with TX6™ Modular Plugs on each end. Orange, 0.2 meters.

Specifications

Conductor Gauge (AWG)

28

Performance Level

Category 6

Conductor Type

Stranded

Overall Length (ft.)

0.65

Overall Length (m)

0.2

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Flammability Rating

CM, LSZH-1 (60332-1)

Standards Met

IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Boot Color

Clear

CE Compliant

Yes

Cable Color

Orange

Cable Length (ft.)

0.66

Cable Type

U/UTP

Conductor Material

Copper

Length (ft.)

0.65

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Nominal Cable Outside Diameter (In.)

0.15

Plug Type

8 Position

Termination End 1

Modular Plug

Termination End 2

Modular Plug

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305601270

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0155

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1550

Resources

Selection Guides

US English

Catalogs

Preferred Parts Catalog for Mexico - Eng

US English

Specification Sheets

Category 6 SD 28 AWG UTP Patch Cords (Japan): COSP229--WW-ENG

US English

Part Drawings

TX6 UTP 28AWG COPPER PATCH CORDS (CM/LSZH): 11M215BG-02

US English

Certifications

ETL 28 AWG Cat 6 Cords Report of Test Certificate

US English

Selection Guides

28 AWG Selection Guide - Category 6A, 6, & 5e (NA, LA): COSG10--WW-ENG

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – Australia

US English

Selection Guides

Patch Cord Selection Guide (All Regions): COSG11--WW-ENG

US English

Specification Sheets

TX6-28™ Category 6 Performance

US English

Selection Guides

Category 6 UTP Copper Cabling System Selection Guide

US English

Related Products