UTP28SP12RD-Q

Copper Patch Cord

Category 6 Performance, 28 AWG UTP patch cord with TX6™ Modular Plugs on each end. Red, 12 ft.

Specifications

Performance Level

Category 6/Class E

Cable Type

U/UTP

Cable Color

Red

Length (ft.)

12.00

Length (m)

3.7

Flammability Rating

CM, LSZH-1 (60332-1)

Termination End 1

Modular Plug

Termination End 2

Modular Plug

Standards

IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

CE Compliant

Yes

Nominal Cable O.D. (In.)

0.15

Nominal Cable O.D. (mm)

3.8

Storage Temperature

-40°F to 158°F (-40°C to 70°C)

AWG Size

28

Boot Color

Clear

Conductor Material

Copper

Conductor Type

Stranded

Installation Temperature

-40°F to 158°F (-40°C to 70°C)

Operating Temperature

14°F to 167°F (-10°C to 75°C)

Part Features

100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498333802

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.3656

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

TX6 UTP 28AWG COPPER PATCH CORDS (CM/LSZH): 11M215BG-02

US English

Selection Guides

Patch Cord Selection Guide (All Regions): COSG11--WW-ENG

US English

Catalogs

Preferred Parts Catalog for Latin America-ENG

US English

Selection Guides

Category 6 UTP Copper Cabling System Selection Guide

US English

Reference Architecture

Control Panel Reference Design: PCD0004

US English

Specification Sheets

TX6-28™ Category 6 Performance

US English

Certifications

ETL 28 AWG Cat 6 Cords Report of Test Certificate

US English

Selection Guides

28 AWG Selection Guide (NA, LA): COSG10--WW-ENG

US English

Specification Sheets

Category 6 SD 28 AWG UTP Patch Cords (Japan): COSP229--WW-ENG

US English

Catalogs

Preferred Parts Catalog for Mexico - Eng.

US English

Related Products