globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The TX6-28™ Cat 6 UTP Patch Cord is a 2-Foot, 0.150-inch (3.8mm) diameter, Grey cord constructed of 28 AWG, unshielded, twisted pair, stranded, CM/LSZH cable with high-performance modular plugs. Its compact 28 AWG design simplifies installation and management. The tangle-free latch prevents snags and ensures a fast release, streamlining moves, adds, and changes. Enabled with RapidID, the product has pre-installed barcodes for simple port mapping using RapidID software.

Specifications

Application (1) 1000BASE-T (Gigabit Ethernet), 100BASE-T (Fast Ethernet) (2) 155 Mb/s ATM, 622 Mb/s ATM (3) 1.2 Gb/s ATM (4) Digital video and broadband/baseband analog video (5) Voice/data systems (6) Voice over Internet Protocol (VoIP)
Product Type Patch Cord
Conductor Gauge (AWG) 28
Conductor Gauge (kcmil) 0.2
Performance Level Category 6
Conductor Type Stranded
Cable Construction U/UTP
Patch Cord Type Unshielded
Plug Housing Material Polycarbonate
Jacket Material LSZH Material
Connector 1 Type Modular Plug
Connector 2 Type Modular Plug
Overall Length (ft.) 2
Sub Brand Pan-Net®
Nominal Cable Outside Diameter (In.) 0.15
Wiring Scheme T568B
Maximum Operating Temperature (°F) 167
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°F) -40
Boot Color Clear
Color Gray
Flammability Rating Dual Rated (CM/LSZH)
Standards Met Exceeds all ANSI/TIA-568.2-D Category 6 and ISO 11801 Class E electrical performance requirements for frequencies up to 250 MHz; Meets ANSI/TIA-1096-A; Meets IEC 60603-7; Supports IEEE 802.3af/802.3at (48 cables in a bundle) and 802.3bt type 3 and type 4 (24 cables in a bundle) PoE applications; cULus Listed; UL 1863 and CAN/CSA-C22.2 (UL File E129886); RoHS Compliant
IEC Variant 60603-7
PoE Compatibility PoE/PoE+/PoE++
Plug Type 8 Position
RapidID™ Enabled Yes
Part Features 100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch

Packaging Detail

UPC 07498395973
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0155
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.1550

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Product Bulletins RapidID™ Network Mapping System Product Bulletin CPCB241-SA-ENG English
Specification Sheets Cables de Parcheo UTP 28 AWG de Rendimiento Categoría 6 TX6-28™ Hoja de Especificaciones COSP229 Spanish (Español)
Specification Sheets カテゴリ6の細径28 AWG UTPパッチコード Japanese (日本人)
Specification Sheets TX6™ Performance 28 AWG UTP Patch Cords Specification Sheet COSP229 English
Part Drawings TX6 UTP 28AWG Copper Patch Cords (CM/LSZH) Part Drawing 11M215BG-02 English
Installation Documents 28 AWG Patch Cord Installation Guideline (Japanese): PN562E-JP Japanese (日本人)
Installation Documents Panduit 28 AWG Patch Cords Installation Guideline English
Brochures Copper Cabling Systems - COCB29 English
Brochures Non Product Smart Control Panel Solutions Brochure CPCB232-SA-ENG English
Brochures Non Product Soluciones para Panel de Control Inteligente CPCB232--SA-SPA Spanish (Español)
Certifications ETL 28 AWG Cat 6 Cords Report of Test Certificate English
Selection Guides 28 AWG Selection Guide - Category 6A, 6, & 5e (NA, LA): COSG10--WW-ENG English
Selection Guides Patch Cord Selection Guide (All Regions): COSG11--WW-ENG English
Technical References Patch Cord Wiring Guide: TR103 English
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}