Performance Level |
Category 6/Class E |
Cable Type |
U/UTP |
Cable Color |
Red |
Length (m) |
0.0 |
Flammability Rating |
CM, LSZH-1 (60332-1) |
Termination End 1 |
Modular Plug |
Termination End 2 |
Modular Plug |
Standards |
IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863. |
CE Compliant |
Yes |
Nominal Cable O.D. (In.) |
0.15 |
Nominal Cable O.D. (mm) |
3.8 |
Storage Temperature |
-40°F to 158°F (-40°C to 70°C) |
AWG Size |
28 |
Boot Color |
Clear |
Conductor Material |
Copper |
Conductor Type |
Stranded |
Installation Temperature |
-40°F to 158°F (-40°C to 70°C) |
Length (ft.) |
9.00 |
Operating Temperature |
14°F to 167°F (-10°C to 75°C) |
Part Features |
100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
25 |
UPC |
07498333744 |
Std. Pkg. Qty. |
25 |
Std. Pkg. Volume (cf) |
0.2694 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Part Drawings |
TX6 UTP 28AWG COPPER PATCH CORDS (CM/LSZH): 11M215BG-02 |
US English |
|
Selection Guides |
Category 6 UTP Copper Cabling System Selection Guide |
US English |
|
Selection Guides |
Patch Cord Selection Guide (All Regions): COSG11--WW-ENG |
US English |
|
Catalogs |
Preferred Parts Catalog for Latin America-ENG |
US English |
|
Specification Sheets |
TX6-28™ Category 6 Performance |
US English |
|
Certifications |
ETL 28 AWG Cat 6 Cords Report of Test Certificate |
US English |
|
Selection Guides |
28 AWG Selection Guide (NA, LA): COSG10--WW-ENG |
US English |
|
Specification Sheets |
Category 6 SD 28 AWG UTP Patch Cords (Japan): COSP229--WW-ENG |
US English |
|
Catalogs |
Preferred Parts Catalog for Mexico - Eng. |
US English |